Active and preferred
RoHS Compliant
Lead-free

BTN7030-1EPA

The MOTIX™ BTN7030-1EPA is a protected half-bridge with integrated driver.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTN7030-1EPA
BTN7030-1EPA
ea.

Product details

  • Classification
    QM
  • MCU
    No
  • Over current detection min
    14 A
  • Planned to be available until at least
    2039
  • Power Stage
    Yes
  • Qualification
    Automotive
  • RDSON_H(typ)
    12 mΩ
  • RDSON_L(typ)
    20 mΩ
  • Supply Voltage absolute max ratings
    35 V
OPN
BTN70301EPAXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The MOTIX™ BTN7030-1EPA is a protected half-bridge IC offering integrated driver, protection, and diagnosis. It's part of the MOTIX™ single half-bridge ICs family, integrated in SMART7 technology. Ideal for automotive body applications like door lock, trunk lock, and cinching latch, it's also suitable for individual half-bridge needs.

Features

  • Max. 62 mΩ path resistance
  • 14 A current limitation @ 150°C
  • Current sense capability
  • Overtemperature shut down
  • Undervoltage shut down
  • Cross current protection
  • Short circuit detection
  • Logic level input driver
  • Operation up to 28 V
  • RoHS compliant
  • AEC qualified
  • PG-TSDSO-14 package

Benefits

  • Easy use
  • Fast design-in
  • Cost and board space optimization
  • Improved thermal behaviour
  • Functional safety
  • Green Product

Diagrams

novalite-application
novalite-application
novalite-application novalite-application novalite-application
NovaLite_Application_Diagram_simplified NovaLite_Application_Diagram_simplified NovaLite_Application_Diagram_simplified

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }